Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Intelligent Thermal Traffic Sensor

TrafiData

Model: TrafiData 645 Go to Product Support
product image

TrafiData is an intelligent thermal sensor capable of counting and classifying vehicles, bicyclists, and pedestrians, in addition to travel-time for comprehensive congestion analysis. Integrated Wi-Fi technology allows simultaneous thermal-based data collection, while calculating travel-times and origin-destination by securely, and anonymously, tracking MAC addresses as people move throughout the traffic network. Since the TrafiData relies on thermal energy, rather than light, it offers 24/7 traffic monitoring and can detect road users at night, through glare, and in harsh weather conditions.

  • Traffic Data Collection

    TrafiData collects valuable traffic data using thermal detection and Wi-Fi monitoring at the same time.

  • Web-Based Analytics

    The Acyclica web-based platform provides an intuitive and powerful interface for manipulating and understanding traffic on your roads.

  • Data Sharing and APIs

    TrafiData connects to the Acyclica cloud, where smart analytics transform data into meaningful traffic insights and can connect to third party applications.

Specifications
System Overview
Detection Functionalities
Vehicle and bicycle presence detection, vehicle and bicycle counting, pedestrian presence detection, pedestrian counting, traffic data collection, and traffic flow monitoring
Functionality
Vehicle and bicycle counting, including traffic flow monitoring and ITS-IQ Cloud communication (real-time data)
Number Detection Zones
24 vehicle presence zones \ 8 bicycle presence regions \ 8 pedestrian zones \ 6 traffic data zones \ 6 wrong way driver zones
Communications
Compression
H.264, MPEG-4, MJPEG
Configuration
Web page setup via secure Wi-Fi, Ethernet or BPL
SDLC
Up to 16 output channels via TI BPL2 EDGE interface (PN 10-7013) and Port-1 Interface Module (PIM)
Setup Commands
Web interface
Traffic monitoring (event and data reporting)
TMS FLUX. Public API for 3rd party integration
Electrical
BPL
50 Mbps Broadband over Powerline communication via TI BPL2 interface
Contact Closures
1 N/O and 1 N/C dry contacts direct
Current Consumption
< 230 mA @ 24VDC (< 320mA @ 24VDC peak at startup)
Detection Distance
5-50 m (16.4 - 164 ft)
FCC
FCC part 15 Class A
Input Power
24-42 VAC / 24-48 VDC
Power Consumption
Avg 10.5 W, Peak 15W
Power over Ethernet (PoE)
PoE mode A for configuration, video streaming and data communication
Environmental
EU Directives
EMC 2014/30/EU, RoHS 2011/65/EU
Materials
All weatherproof (UV-resistant)
Protection Grade
Housing = IP68, Connectors = IP67
Shock & Vibration
NEMA TS2
Temperature Range
NEMA TS2. From -34°C to +74°C (-29°F to 165°F)
Imaging & Optical
Field of View
Horizontal: 45° Vertical: 35°
Frame Rate
30 FPS
Resolution - Thermal
QVGA (640 x 480)
Streaming Video
RTSP
Type
Focal Plane Array (FPA), uncooled VOx microbolometer, Long wave Infrared (7 – 14 µ)
Mechanical
Dimensions (incl mounting bracket)
Vertically mounted 45 cm x 16 cm x 12 cm (9.8 in x 6.3 in x 4.7 in) / Horizontally mounted 41 cm x 18 cm x 12 cm (16.2 in x 7.1 in x 4.7 in)
Material
Aluminum housing with integrated polycarbonate sunshield
Sunshield
Integrated
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

TrafiData - Model: TrafiData 645

Change Selection